??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23690.0116 Height adapter
HELP_VARIABLE
Company
Halder
Description
EH 23690. - Heigth Adaptors for compact clamps
Bill of material
23690.0116 Height adapter
BESTNR
Ref. No.
23690.0116
D1
Thread
M16
L1
213 mm
L2
+1
120 mm
L3
50 mm
L4
17 mm
H
35 mm
B1
55 mm
B2
H12
18 mm
G
Weight
2534 g
Embedded user actions